Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C358

Low Profile Inductors

Designer's Kit, DO3314 power inductors, RoHS
  • Inductance Range: 1.0 µH - 33 µH
  • Current Range: 510 mA - 2.1 A
  • No. of Values: 11 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C358 Refill

11 (3 of each)

DO3314 Series  Low Profile Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO3314-102MLC 3 1.0 20 160 2.1 1.7
DO3314-152MLC 3 1.5 20 140 2.0 1.4
DO3314-222MLC 3 2.2 20 90.0 1.6 1.3
DO3314-332MLC 3 3.3 20 80.0 1.4 1.2
DO3314-472MLC 3 4.7 20 60.0 1.2 1.1
DO3314-682MLC 3 6.8 20 45.0 0.92 0.80
DO3314-822MLC 3 8.2 20 45.0 0.90 0.75
DO3314-103MLC 3 10 20 40.0 0.80 0.75
DO3314-153MLC 3 15 20 30.0 0.68 0.65
DO3314-223MLC 3 22 20 20.0 0.56 0.50
DO3314-333MLC 3 33 20 15.0 0.51 0.40