Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C357

Low Profile Inductors

Designer's Kit, LPO4812 power inductors, RoHS
  • Inductance Range: 1.0 µH - 220 µH
  • Current Range: 90 mA - 1.3 A
  • No. of Values: 16 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C357 Refill

16 (3 of each)

LPO4812 Series  Low Profile Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPO4812-102MLC 3 1.0 20 270 1.3 0.85
LPO4812-152MLC 3 1.5 20 220 1.0 0.85
LPO4812-222MLC 3 2.2 20 170 0.80 0.85
LPO4812-332MLC 3 3.2 20 140 0.70 0.80
LPO4812-472MLC 3 4.7 20 110 0.60 0.80
LPO4812-682MLC 3 6.8 20 90.0 0.45 0.78
LPO4812-822MLC 3 8.2 20 70.0 0.45 0.77
LPO4812-103KLC 3 10 10 60.0 0.40 0.76
LPO4812-153KLC 3 15 10 50.0 0.32 0.72
LPO4812-223KLC 3 22 10 40.0 0.28 0.59
LPO4812-333KLC 3 33 10 30.0 0.22 0.54
LPO4812-473KLC 3 47 10 28.0 0.20 0.50
LPO4812-683KLC 3 68 10 22.0 0.16 0.39
LPO4812-104KLC 3 100 10 18.0 0.13 0.32
LPO4812-154KLC 3 150 10 14.0 0.10 0.26
LPO4812-224KLC 3 220 10 11.0 0.090 0.24