Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C355

High Current Inductors

Designer's Kit, DO5010H power inductors, RoHS
  • Inductance Range: 780 nH - 1000 µH
  • Current Range: 1.0 A - 30.0 A
  • No. of Values: 22 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C355 Refill

22 (3 of each)

DO5010H Series  High Current Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO5010H-781MLD 3 0.78 20 156 30.0 15.0
DO5010H-152MLD 3 1.5 20 100 25.0 15.0
DO5010H-222MLD 3 2.2 20 75.0 20.0 12.0
DO5010H-332MLD 3 3.3 20 60.0 17.0 10.0
DO5010H-392MLD 3 3.9 20 55.0 15.0 9.0
DO5010H-472MLD 3 4.7 20 40.0 13.0 8.4
DO5010H-602MLD 3 6.0 20 35.0 12.0 7.5
DO5010H-782MLD 3 7.8 20 35.0 11.0 7.5
DO5010H-103MLD 3 10 20 28.0 10.0 6.0
DO5010H-123MLD 3 12 20 26.0 8.5 5.2
DO5010H-153MLD 3 15 20 20.0 8.0 4.4
DO5010H-223MLD 3 22 20 20.0 7.0 3.5
DO5010H-333MLD 3 33 20 15.0 5.5 3.0
DO5010H-473MLD 3 47 20 9.0 4.5 2.6
DO5010H-683MLD 3 68 20 8.0 3.5 2.3
DO5010H-104MLD 3 100 20 7.0 3.0 1.8
DO5010H-154MLD 3 150 20 6.0 2.6 1.5
DO5010H-224MLD 3 220 20 5.0 2.4 1.2
DO5010H-334MLD 3 330 20 4.0 1.9 1.0
DO5010H-474MLD 3 470 20 3.0 1.4 0.82
DO5010H-684MLD 3 680 20 2.0 1.2 0.72
DO5010H-105MLD 3 1000 20 2.0 1.0 0.56