Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C352

C352

Low Profile Inductors

Designer's Kit, LPO6013 power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 70 mA - 1.9 A
  • No. of Values: 22 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C352 Refill

22 (3 of each)

LPO6013 Series  Low Profile Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPO6013-102MLC 3 1.0 20 200 1.9 1.5
LPO6013-152MLC 3 1.5 20 200 1.6 1.4
LPO6013-222MLC 3 2.2 20 150 1.3 1.3
LPO6013-332MLC 3 3.3 20 110 1.1 1.3
LPO6013-392MLC 3 3.9 20 100 1.0 1.2
LPO6013-472MLC 3 4.7 20 90.0 0.90 1.2
LPO6013-682MLC 3 6.8 20 70.0 0.70 1.2
LPO6013-822MLC 3 8.2 20 65.0 0.70 1.0
LPO6013-103KLC 3 10 10 60.0 0.60 1.0
LPO6013-153KLC 3 15 10 47.0 0.55 0.85
LPO6013-223KLC 3 22 10 37.0 0.45 0.80
LPO6013-333KLC 3 33 10 30.0 0.40 0.74
LPO6013-393KLC 3 39 10 28.0 0.35 0.67
LPO6013-473KLC 3 47 10 25.0 0.30 0.60
LPO6013-683KLC 3 68 10 21.0 0.28 0.49
LPO6013-104KLC 3 100 10 17.0 0.22 0.35
LPO6013-154KLC 3 150 10 14.0 0.19 0.30
LPO6013-224KLC 3 220 10 10.0 0.15 0.26
LPO6013-334KLC 3 330 10 8.0 0.13 0.23
LPO6013-474KLC 3 470 10 7.0 0.10 0.20
LPO6013-684KLC 3 680 10 6.0 0.090 0.18
LPO6013-105KLC 3 1000 10 5.0 0.070 0.13