Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C349

C349

Shielded Low Profile Inductors

Designer's Kit, LPS6225 power inductors, RoHS, halogen-free
  • Inductance Range: 1.2 µH - 10 mH
  • Current Range: 87 mA - 5.4 A
  • No. of Values: 28 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $85.00
3 $82.00
5 $73.00
7 $64.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C349 Refill

28 (3 of each)

LPS6225 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (mH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS6225-102MRC 3 0.0010 20 178 5.4 1.7
LPS6225-222MRC 3 0.0022 20 100 4.1 1.4
LPS6225-332MRC 3 0.0033 20 68.0 3.6 1.4
LPS6225-472MRC 3 0.0047 20 53.0 3.2 1.3
LPS6225-682MRC 3 0.0068 20 40.0 2.8 1.3
LPS6225-103MRC 3 0.0100 20 35.0 2.7 1.3
LPS6225-153MRC 3 0.015 20 23.0 2.2 1.2
LPS6225-223MRC 3 0.022 20 17.0 1.6 1.1
LPS6225-333MRC 3 0.033 20 14.0 1.2 0.90
LPS6225-473MRC 3 0.047 20 10.0 1.0 0.80
LPS6225-683MRC 3 0.068 20 9.6 0.62 0.74
LPS6225-104MRC 3 0.100 20 7.7 0.52 0.64
LPS6225-124MRC 3 0.12 20 7.4 0.46 0.58
LPS6225-154MRC 3 0.15 20 6.4 0.42 0.54
LPS6225-224MRC 3 0.22 20 5.0 0.35 0.50
LPS6225-334MRC 3 0.33 20 3.8 0.28 0.39
LPS6225-474MRC 3 0.47 20 3.2 0.24 0.37
LPS6225-684MRC 3 0.68 20 2.8 0.20 0.26
LPS6225-105MRC 3 1.0 20 2.3 0.17 0.24
LPS6225-155MRC 3 1.5 20 1.8 0.13 0.20
LPS6225-185MRC 3 1.8 20 1.7 0.12 0.14
LPS6225-225MRC 3 2.2 20 1.3 0.11 0.13
LPS6225-335MRC 3 3.3 20 1.1 0.11 0.11
LPS6225-475MRC 3 4.7 20 0.90 0.10 0.090
LPS6225-565MRC 3 5.6 20 0.72 0.096 0.090
LPS6225-685MRC 3 6.8 20 0.70 0.089 0.080
LPS6225-825MRC 3 8.2 20 0.69 0.088 0.075
LPS6225-106MRC 3 10 20 0.68 0.087 0.065