Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C348

Power Chip Inductors

Designer's Kit, 0805PS power inductors, RoHS
  • Inductance Range: 1.0 µH - 330 µH
  • Current Range: 60 mA - 900 mA
  • No. of Values: 20 (6 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C348 Refill

20 (6 of each)

0805PS Series  High SRF, High Current Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
0805PS-102KRC 6 1.0 10 340 0.90 1.6
0805PS-152KRC 6 1.5 10 265 0.85 1.3
0805PS-272KRC 6 2.7 10 190 0.60 0.88
0805PS-332KRC 6 3.3 10 180 0.55 0.70
0805PS-392KRC 6 3.9 10 165 0.50 0.61
0805PS-472KRC 6 4.7 10 155 0.43 0.59
0805PS-562KRC 6 5.6 10 143 0.38 0.57
0805PS-682KRC 6 6.8 10 118 0.32 0.46
0805PS-103KRC 6 10 10 66.0 0.27 0.43
0805PS-153KRC 6 15 10 34.0 0.22 0.34
0805PS-223KRC 6 22 10 22.0 0.18 0.33
0805PS-333KRC 6 33 10 17.0 0.16 0.28
0805PS-473KRC 6 47 10 15.0 0.15 0.26
0805PS-683KRC 6 68 10 12.0 0.12 0.24
0805PS-823KRC 6 82 10 12.0 0.11 0.21
0805PS-104KRC 6 100 10 9.0 0.10 0.19
0805PS-124KRC 6 120 10 8.0 0.10 0.18
0805PS-154KRC 6 150 10 5.0 0.080 0.18
0805PS-224KRC 6 220 10 5.0 0.070 0.14
0805PS-334KRC 6 330 10 4.0 0.060 0.11