Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C346

C346

Power Chip Inductors

Designer's Kit, 0603PS power inductors, RoHS
  • Inductance Range: 780 nH - 47 µH
  • Current Range: 100 mA - 550 mA
  • No. of Values: 16 (6 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $50.00
3 $49.00
5 $43.00
7 $38.00

For high volume or non-stock items, request a quote.

10 in stock, ready to ship today.
Up to: 2 weeks lead time for high volume orders

Kit Contents for C346 Refill

16 (6 of each)

0603PS Series  High SRF, High Current Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
0603PS-781KRC 6 0.78 10 475 0.55 1.3
0603PS-102KRC 6 1.0 10 390 0.40 1.0
0603PS-182KRC 6 1.8 10 155 0.39 0.70
0603PS-222KRC 6 2.2 10 245 0.33 0.60
0603PS-272KRC 6 2.7 10 127 0.33 0.55
0603PS-332KRC 6 3.3 10 72.0 0.32 0.50
0603PS-392KRC 6 3.9 10 72.0 0.27 0.48
0603PS-472KRC 6 4.7 10 55.0 0.26 0.47
0603PS-562KRC 6 5.6 10 43.0 0.25 0.41
0603PS-682KRC 6 6.8 10 36.0 0.23 0.40
0603PS-822KRC 6 8.2 10 30.0 0.22 0.39
0603PS-103KRC 6 10 10 30.0 0.21 0.38
0603PS-153KRC 6 15 10 22.0 0.16 0.35
0603PS-223KRC 6 22 10 16.0 0.13 0.27
0603PS-333KRC 6 33 10 12.0 0.10 0.20
0603PS-473KRC 6 47 10 12.0 0.10 0.18