Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C343

Power Chip Inductors

Designer's Kit, 1812PS power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 80 mA - 2.5 A
  • No. of Values: 28 (6 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C343 Refill

28 (6 of each)

1812PS Series  High SRF, High Current Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
1812PS-102KRC 6 1.0 10 685 2.5 2.7
1812PS-122KRC 6 1.2 10 460 2.0 2.6
1812PS-152KRC 6 1.5 10 460 2.0 2.6
1812PS-222KRC 6 2.2 10 270 1.7 2.4
1812PS-272KRC 6 2.7 10 265 1.4 2.3
1812PS-332KRC 6 3.3 10 225 1.4 2.3
1812PS-392KRC 6 3.9 10 170 1.2 2.2
1812PS-472KRC 6 4.7 10 165 1.2 2.1
1812PS-562KRC 6 5.6 10 155 1.1 2.1
1812PS-682KRC 6 6.8 10 140 1.0 1.9
1812PS-103KRC 6 10 10 120 0.90 1.7
1812PS-153KRC 6 15 10 100 0.70 1.5
1812PS-223KRC 6 22 10 45.0 0.54 1.2
1812PS-333KRC 6 33 10 30.0 0.46 1.1
1812PS-393KRC 6 39 10 30.0 0.40 1.0
1812PS-473KRC 6 47 10 28.0 0.35 0.80
1812PS-683KRC 6 68 10 17.0 0.32 0.67
1812PS-823KRC 6 82 10 17.0 0.28 0.65
1812PS-104KRC 6 100 10 14.0 0.27 0.65
1812PS-124KRC 6 120 10 12.0 0.23 0.60
1812PS-154KRC 6 150 10 11.0 0.20 0.51
1812PS-224KRC 6 220 10 7.0 0.17 0.47
1812PS-334KRC 6 330 10 6.0 0.15 0.31
1812PS-474KRC 6 470 10 4.0 0.12 0.31
1812PS-564KRC 6 560 10 3.0 0.11 0.28
1812PS-684KRC 6 680 10 2.0 0.10 0.28
1812PS-824KRC 6 820 10 2.0 0.090 0.25
1812PS-105KRC 6 1000 10 2.0 0.080 0.22