Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C341

Power Chip Inductors

Designer's Kit, 1008PS power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 130 mA - 4.2 A
  • No. of Values: 28 (6 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $80.00
3 $78.00
5 $69.00
7 $60.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C341 Refill

28 (6 of each)

1008PS Series  High SRF, High Current Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
1008PS-102KRC 6 1.0 10 387 4.2 2.0
1008PS-152KRC 6 1.5 10 276 3.5 2.0
1008PS-182KRC 6 1.8 10 253 3.0 1.4
1008PS-222KRC 6 2.2 10 228 3.1 1.7
1008PS-272KRC 6 2.7 10 207 2.3 1.4
1008PS-332KRC 6 3.3 10 199 1.6 0.67
1008PS-392KRC 6 3.9 10 185 2.0 1.1
1008PS-472KRC 6 4.7 10 160 1.7 0.95
1008PS-562KRC 6 5.6 10 150 1.8 0.87
1008PS-682KRC 6 6.8 10 120 1.6 0.76
1008PS-103KRC 6 10 10 105 1.1 0.59
1008PS-153KRC 6 15 10 35.0 0.90 0.51
1008PS-223KRC 6 22 10 26.0 0.79 0.44
1008PS-333KRC 6 33 10 20.0 0.68 0.42
1008PS-393KRC 6 39 10 16.0 0.60 0.39
1008PS-473KRC 6 47 10 19.0 0.54 0.31
1008PS-683KRC 6 68 10 12.0 0.45 0.26
1008PS-823KRC 6 82 10 9.0 0.42 0.26
1008PS-104KRC 6 100 10 7.0 0.39 0.20
1008PS-124KRC 6 120 10 7.0 0.35 0.20
1008PS-154KRC 6 150 10 6.0 0.33 0.18
1008PS-224KRC 6 220 10 5.0 0.27 0.17
1008PS-334KRC 6 330 10 4.0 0.23 0.15
1008PS-474KRC 6 470 10 3.0 0.19 0.13
1008PS-564KRC 6 560 10 3.0 0.17 0.12
1008PS-684KRC 6 680 10 2.0 0.17 0.11
1008PS-824KRC 6 820 10 2.0 0.13 0.10
1008PS-105KRC 6 1000 10 2.0 0.14 0.10