Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C340

C340

Shielded Low Profile Inductors

Designer's Kit, LPS4414 power inductors, RoHS, halogen-free
  • Inductance Range: 300 nH - 1000 µH
  • Current Range: 106 mA - 5.8 A
  • No. of Values: 31 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $105.00
3 $102.00
5 $90.00
7 $79.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C340 Refill

31 (3 of each)

LPS4414 Series  Low Profile Shielded Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPS4414-301MRC 3 0.30 20 470 5.8 3.3
LPS4414-501MRC 3 0.50 20 330 4.5 2.8
LPS4414-801MRC 3 0.80 20 225 3.8 2.5
LPS4414-102MRC 3 1.0 20 190 3.2 2.3
LPS4414-152MRC 3 1.5 20 150 3.2 2.0
LPS4414-182MRC 3 1.8 20 130 2.9 1.9
LPS4414-222MRC 3 2.2 20 115 2.4 1.6
LPS4414-332MRC 3 3.3 20 85.0 2.0 1.5
LPS4414-472MRC 3 4.7 20 68.0 1.6 1.2
LPS4414-562MRC 3 5.6 20 58.0 1.5 1.1
LPS4414-682MRC 3 6.8 20 54.0 1.4 1.0
LPS4414-822MRC 3 8.2 20 50.0 1.3 0.98
LPS4414-103MRC 3 10 20 43.0 1.3 0.95
LPS4414-123MRC 3 12 20 38.0 1.0 0.88
LPS4414-153MRC 3 15 20 36.0 0.92 0.82
LPS4414-183MRC 3 18 20 31.0 0.82 0.75
LPS4414-223MRC 3 22 20 27.0 0.74 0.68
LPS4414-333MRC 3 33 20 23.0 0.51 0.65
LPS4414-473MRC 3 47 20 18.0 0.43 0.58
LPS4414-563MRC 3 56 20 16.0 0.40 0.54
LPS4414-683MRC 3 68 20 14.6 0.34 0.48
LPS4414-104MRC 3 100 20 11.0 0.29 0.40
LPS4414-124MRC 3 120 20 10.0 0.25 0.34
LPS4414-154MRC 3 150 20 9.0 0.24 0.32
LPS4414-224MRC 3 220 20 6.7 0.20 0.29
LPS4414-334MRC 3 330 20 5.6 0.17 0.23
LPS4414-474MRC 3 470 20 4.4 0.15 0.23
LPS4414-564MRC 3 560 20 4.0 0.14 0.17
LPS4414-684MRC 3 680 20 3.5 0.12 0.17
LPS4414-824MRC 3 820 20 3.0 0.11 0.14
LPS4414-105MRC 3 1000 20 2.6 0.11 0.13