Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C338

C338

Low Profile Inductors

Designer's Kit, DO1606T power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 80 mA - 2.5 A
  • No. of Values: 20 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C338 Refill

20 (3 of each)

DO1606T Series  Low Profile Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO1606T-102MLC 3 1.0 20 230 2.5 2.3
DO1606T-152MLC 3 1.5 20 180 2.2 2.1
DO1606T-222MLC 3 2.2 20 140 1.8 1.7
DO1606T-332MLC 3 3.3 20 110 1.4 1.3
DO1606T-472MLC 3 4.7 20 100 1.2 1.1
DO1606T-682MLC 3 6.8 20 80.0 1.1 1.0
DO1606T-822MLC 3 8.2 20 70.0 1.0 0.95
DO1606T-103MLC 3 10 20 60.0 1.0 0.90
DO1606T-153MLC 3 15 20 45.0 0.80 0.70
DO1606T-223MLC 3 22 20 35.0 0.60 0.50
DO1606T-333MLC 3 33 20 30.0 0.50 0.45
DO1606T-473MLC 3 47 20 22.0 0.45 0.40
DO1606T-683MLC 3 68 20 20.0 0.35 0.35
DO1606T-104MLC 3 100 20 15.0 0.30 0.30
DO1606T-154MLC 3 150 20 10.0 0.25 0.25
DO1606T-224MLC 3 220 20 9.0 0.20 0.18
DO1606T-334MLC 3 330 20 8.0 0.16 0.16
DO1606T-474MLC 3 470 20 7.0 0.14 0.12
DO1606T-684MLC 3 680 20 5.0 0.12 0.10
DO1606T-105MLC 3 1000 20 4.0 0.080 0.080