Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C334

C334

Backlight Inductors

Designer's Kit, DS1608B power inductors, RoHS
  • Inductance Range: 100 µH - 10 mH
  • Current Range: 10 mA - 220 mA
  • No. of Values: 13 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C334 Refill

13 (3 of each)

DS1608B Series  Backlight Inductors

Product Units included Inductance (mH) Tolerance (%) SRF (MHz) Isat (mA) Irms (mA)
DS1608B-104MLC 3 0.100 20 12.0 - 220
DS1608B-154MLC 3 0.15 20 10.0 - 200
DS1608B-224MLC 3 0.22 20 8.0 - 180
DS1608B-334MLC 3 0.33 20 6.0 - 160
DS1608B-474MLC 3 0.47 20 5.0 - 140
DS1608B-684MLC 3 0.68 20 4.0 - 120
DS1608B-105MLC 3 1.0 20 2.0 - 100
DS1608B-155MLC 3 1.5 20 1.0 - 80
DS1608B-225MLC 3 2.2 20 1.0 - 50
DS1608B-335MLC 3 3.3 20 1.0 - 40
DS1608B-475MLC 3 4.7 20 1.0 - 30
DS1608B-685MLC 3 6.8 20 1.0 - 20
DS1608B-106MLC 3 10 20 1.0 - 10