Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C333

On-board Low Profile Inductors

Designer's Kit, LPO2506O power inductors, RoHS
  • Inductance Range: 4.7 µH - 1000 µH
  • Current Range: 100 mA - 1.6 A
  • No. of Values: 16 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $60.00
3 $58.00
5 $52.00
7 $45.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C333 Refill

16 (3 of each)

LPO2506 Series  Low Profile Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
LPO2506O-472LD 3 4.7 20 90.0 1.6 1.9
LPO2506O-682LD 3 6.8 20 75.0 1.3 1.7
LPO2506O-822LD 3 8.2 20 65.0 1.0 1.5
LPO2506O-103LD 3 10 20 60.0 1.0 1.5
LPO2506O-153LD 3 15 20 45.0 0.90 1.3
LPO2506O-223LD 3 22 20 35.0 0.70 1.0
LPO2506O-333LD 3 33 20 30.0 0.60 0.90
LPO2506O-473LD 3 47 20 22.0 0.50 0.70
LPO2506O-683LD 3 68 20 20.0 0.40 0.60
LPO2506O-104LD 3 100 20 15.0 0.30 0.50
LPO2506O-154LD 3 150 20 12.0 0.25 0.40
LPO2506O-224LD 3 220 20 10.0 0.22 0.32
LPO2506O-334LD 3 330 20 8.0 0.18 0.28
LPO2506O-474LD 3 470 20 6.5 0.14 0.24
LPO2506O-684LD 3 680 20 5.5 0.12 0.20
LPO2506O-105LD 3 1000 20 4.5 0.10 0.16