Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C311

Power Inductors

Designer's Kit, DO5022P power inductors, RoHS
  • Inductance Range: 1.0 µH - 1000 µH
  • Current Range: 1.1 A - 28.8 A
  • No. of Values: 18 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $55.00
3 $53.00
5 $48.00
7 $42.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C311 Refill

18 (3 of each)

DO5022P Series  Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO5022P-102MLD 3 1.0 20 80.0 28.8 8.6
DO5022P-222MLD 3 2.2 20 80.0 19.8 7.1
DO5022P-332MLD 3 3.3 20 60.0 15.5 6.2
DO5022P-562MLD 3 5.6 20 40.0 13.8 5.3
DO5022P-822MLD 3 8.2 20 30.0 11.5 4.8
DO5022P-103MLD 3 10 20 30.0 10.5 4.3
DO5022P-153MLD 3 15 20 22.0 8.2 4.0
DO5022P-223MLD 3 22 20 20.0 7.2 3.5
DO5022P-333MLD 3 33 20 15.0 6.1 3.0
DO5022P-473MLD 3 47 20 9.0 4.7 2.6
DO5022P-683MLD 3 68 20 8.0 4.1 2.3
DO5022P-104MLD 3 100 20 7.0 3.4 1.8
DO5022P-154MLD 3 150 20 6.0 2.8 1.5
DO5022P-224MLD 3 220 20 5.0 2.3 1.2
DO5022P-334MLD 3 330 20 4.0 1.9 1.0
DO5022P-474MLD 3 470 20 3.0 1.7 0.82
DO5022P-684MLD 3 680 20 2.0 1.3 0.72
DO5022P-105MLD 3 1000 20 2.0 1.1 0.56