Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C310

Power Inductors

Designer's Kit, DO3340P power inductors, RoHS
  • Inductance Range: 10 µH - 1000 µH
  • Current Range: 800 mA - 8.0 A
  • No. of Values: 13 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $40.00
3 $39.00
5 $35.00
7 $30.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C310 Refill

13 (3 of each)

DO3340P Series  Surface Mount Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) Isat (A) Irms (A)
DO3340P-103MLD 3 10 20 35.0 8.0 3.5
DO3340P-153MLD 3 15 20 18.0 7.0 3.0
DO3340P-223MLD 3 22 20 13.0 5.5 2.5
DO3340P-333MLD 3 33 20 11.0 4.0 2.0
DO3340P-473MLD 3 47 20 9.0 3.8 1.6
DO3340P-683MLD 3 68 20 7.0 3.0 1.2
DO3340P-104MLD 3 100 20 5.5 2.5 1.2
DO3340P-154MLD 3 150 20 4.5 2.0 0.90
DO3340P-224MLD 3 220 20 3.5 1.6 0.70
DO3340P-334MLD 3 330 20 3.0 1.2 0.60
DO3340P-474MLD 3 470 20 2.5 1.0 0.30
DO3340P-684MLD 3 680 20 2.0 1.0 0.20
DO3340P-105MLD 3 1000 20 1.5 0.80 0.10