Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C474

C474

Ferrite Beads, 5% tol.

Designer's Kit, 026011F, SMT, 5% tol, RF Chokes, 5% tol, RoHS halogen-free
  • Inductance Range: 27 nH - 560 nH
  • No. of Values: 7 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C474 Refill

7 (20 of each)

026011F (0703) Series  Optimized Wirewound Ferrite Beads

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (Ω) Irms (mA)
026011F-270XJRW 20 27 5 3.9 0.13 480
026011F-720XJRW 20 72 5 2.6 0.46 210
026011F-101XJRW 20 100 5 2.3 0.57 200
026011F-151XJRW 20 150 5 1.8 0.68 190
026011F-271XJRW 20 270 5 1.6 1.3 130
026011F-431XJRW 20 430 5 1.1 2.1 100
026011F-561XJRW 20 560 5 1.0 3.1 90