Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C471

C471

Ferrite Beads, 10% tol.

Designer's Kit, 0201AF, 10% tolerance, SM Chip Inductors, RoHS, halogen-free
  • Inductance Range: 33 nH - 200 nH
  • No. of Values: 8 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $43.34
5 $38.52
7 $33.71

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C471 Refill

8 (20 of each)

0201AF (0603) Series  Wirewound Ferrite Beads

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
0201AF-330XKRW 20 33 10 3400 0.15 340
0201AF-510XKRW 20 51 10 2900 0.30 280
0201AF-680XKRW 20 68 10 2600 0.33 220
0201AF-910XKRW 20 91 10 2350 0.37 200
0201AF-111XKRW 20 110 10 2100 0.48 170
0201AF-141XKRW 20 140 10 2000 0.65 160
0201AF-171XKRW 20 170 10 1850 0.86 140
0201AF-201XKRW 20 200 10 1700 1.3 110