Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C462

C462

Ferrite Beads, 5% tol.

Designer's Kit, 0402DF chip inductors, RoHS, halogen-free
  • Inductance Range: 20 nH - 3.3 µH
  • No. of Values: 27 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $67.41
5 $59.92

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C462 Refill

27 (20 of each)

0402DF (1005) Series  Wirewound Ferrite Beads

Product Units included Inductance (nH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
0402DF-200XJRW 20 20 5 2950 0.049 1400
0402DF-300XJRW 20 30 5 2600 0.055 1300
0402DF-330XJRW 20 33 5 2550 0.055 1300
0402DF-360XJRW 20 36 5 2400 0.055 1300
0402DF-560XJRW 20 56 5 2200 0.061 1200
0402DF-770XJRW 20 77 5 2050 0.072 1100
0402DF-900XJRW 20 90 5 2300 0.079 1000
0402DF-101XJRW 20 105 5 1660 0.10 850
0402DF-121XJRW 20 120 5 2000 0.090 950
0402DF-141XJRW 20 140 5 1450 0.14 750
0402DF-151XJRW 20 150 5 1800 0.13 830
0402DF-181XJRW 20 180 5 1680 0.17 730
0402DF-221XJRW 20 220 5 1560 0.24 600
0402DF-271XJRW 20 270 5 1480 0.27 590
0402DF-301XJRW 20 300 5 1400 0.34 490
0402DF-331XJRW 20 330 5 1340 0.44 430
0402DF-361XJRW 20 360 5 1200 0.48 420
0402DF-421XJRW 20 420 5 1100 0.51 400
0402DF-471XJRW 20 470 5 1070 0.67 340
0402DF-531XJRW 20 530 5 1000 0.72 330
0402DF-591XJRW 20 590 5 960 0.78 320
0402DF-701XJRW 20 700 5 600 1.3 230
0402DF-771XJRW 20 770 5 585 1.4 220
0402DF-821XJRW 20 820 5 850 1.5 230
0402DF-901XJRW 20 900 5 760 1.5 230
0402DF-102XJRW 20 1000 5 235 1.1 190
0402DF-222XJRW 20 2200 5 125 1.8 170
0402DF-332XJRW 20 3300 5 80.0 2.2 150