Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C354

C354

Ferrite Beads, 5% tol.

Designer's Kit, 0805LS chip inductors, RoHS
  • Inductance Range: 78 nH - 27 µH
  • No. of Values: 19 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $45.00
3 $44.00
5 $39.00
7 $34.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C354 Refill

19 (10 of each)

0805LS (2012) Series  Wirewound Ferrite Beads

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (A)
0805LS-78NXJRC 10 0.078 5 1440 0.042 2.0
0805LS-111XJRC 10 0.11 5 1200 0.050 2.0
0805LS-471XJRC 10 0.47 5 500 0.31 0.72
0805LS-681XJRC 10 0.68 5 400 0.46 0.59
0805LS-102XJRC 10 1.0 5 340 0.69 0.50
0805LS-122XJRC 10 1.2 5 280 1.2 0.40
0805LS-152XJRC 10 1.5 5 275 1.0 0.49
0805LS-182XJRC 10 1.8 5 246 1.2 0.41
0805LS-222XJRC 10 2.2 5 106 1.3 0.37
0805LS-272XJRC 10 2.7 5 105 1.5 0.35
0805LS-332XJRC 10 3.3 5 83.0 1.6 0.33
0805LS-392XJRC 10 3.9 5 52.0 1.7 0.30
0805LS-472XJRC 10 4.7 5 50.0 1.9 0.28
0805LS-682XJRC 10 6.8 5 35.0 2.3 0.26
0805LS-822XJRC 10 8.2 5 27.0 2.6 0.25
0805LS-103XJRC 10 10 5 21.0 3.5 0.20
0805LS-153XJRC 10 15 5 17.0 5.0 0.18
0805LS-223XJRC 10 22 5 13.0 6.2 0.15
0805LS-273XJRC 10 27 5 11.0 11.0 0.12