Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors
Close up of C336

C336

Ferrite Beads, 5% tol.

Designer's Kit, 1008LS chip inductors, 5% tol, RoHS, halogen-free
  • Inductance Range: 1.0 µH - 100 µH
  • No. of Values: 28 (10 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $68.00
5 $60.00
7 $53.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C336 Refill

28 (10 of each)

1008LS (2520) Series  Wirewound Ferrite Beads

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Irms (mA)
1008LS-102XJRC 10 1.0 5 230 0.62 700
1008LS-122XJRC 10 1.2 5 210 0.68 650
1008LS-152XJRC 10 1.5 5 190 0.76 630
1008LS-182XJRC 10 1.8 5 170 0.84 600
1008LS-222XJRC 10 2.2 5 150 1.1 520
1008LS-272XJRC 10 2.7 5 135 1.3 490
1008LS-332XJRC 10 3.3 5 120 1.5 450
1008LS-392XJRC 10 3.9 5 105 1.6 420
1008LS-432XJRC 10 4.3 5 85.0 1.7 400
1008LS-472XJRC 10 4.7 5 90.0 1.7 400
1008LS-502XJRC 10 5.0 5 30.0 2.2 360
1008LS-562XJRC 10 5.6 5 80.0 1.8 380
1008LS-622XJRC 10 6.2 5 75.0 2.5 330
1008LS-682XJRC 10 6.8 5 70.0 2.0 360
1008LS-822XJRC 10 8.2 5 65.0 2.7 330
1008LS-912XJRC 10 9.1 5 57.0 2.9 310
1008LS-103XJRC 10 10 5 60.0 3.0 300
1008LS-123XJRC 10 12 5 38.0 3.3 290
1008LS-153XJRC 10 15 5 30.0 3.7 280
1008LS-183XJRC 10 18 5 20.0 4.0 160
1008LS-223XJRC 10 22 5 22.0 6.1 270
1008LS-273XJRC 10 27 5 12.0 6.5 210
1008LS-333XJRC 10 33 5 19.0 7.0 200
1008LS-393XJRC 10 39 5 26.0 10.0 170
1008LS-473XJRC 10 47 5 12.0 10.7 160
1008LS-563XJRC 10 56 5 8.0 10.0 170
1008LS-683XJRC 10 68 5 5.7 13.5 145
1008LS-104XJRC 10 100 5 4.5 20.5 120