Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Power Injection Inductors for 10BASE-T1 PoDL

10BASE-T1S is a Single-Pair Ethernet (SPE) standard that utilizes a bus technology with multidrop nodes from a single cable. By implementing Power over Data Line (PoDL) technology via SPE, you not only eliminate the multiple cables and switches needed for standard 802.3 applications, you also eliminate the additional power cables to the nodes on the bus.  

Traditional 802.3 Ethernet systems utilize an isolation transformer between the cable and PHY (physical layer) chipset. In Power over Ethernet (PoE) applications, the center tap of the transformer is used as the delivery and return path of the power. While an isolation transformer can still be implemented in PoDL, it is not required. 
  

doc1702_figure_1-(1).jpg
Figure 1 – PoDL solution does not require a transformer for isolation

 

The schematic in Figure 1 shows that a single common mode choke and two capacitors are all that is required for isolation in PoDL. PoE applications use one bus pair for data delivery and another pair for the power return path. Unlike PoE, PoDL employs differential power injection using a single-pair bus for both the power delivery path and the return path (Figure 2). 

 
doc1702_schematic.jpg

Figure 2 – PoDL power injection is differential using a single bus 
 

Inductors DCR
max. (mOhms)
Max. Area (mm2)  Isat (A) 30%  Irms both windings  SRF (MHz) Turns Ratio Capacitance

Max Temp (°C)

AEC Grade Application
LPD4012-333 (33 µH) 1830 16.0 0.58  0.31 12 1:1  27.4 125 For ~0.3A
LPD5030-333 (33 µH) 565 23.04 0.78 0.60 16 1:1  37.5 125 3 For ~0.6A
MSD7342-333 (33 µH) 270 56.25 1.7 0.76 11 1:1  32.9 125 3 For ~0.75A
MSD1260T-333 (33 µH) 134 151.29 4.5 1.64 12.4 1:1  91.4 165 1 For ~1.5A

The 33 µH Coilcraft components in this table can be used as both the common mode and differential mode filters shown in Figure 2. Specific selections are based on the desired injected current level.  

Space-saving Differential Power Injection Inductors and Common Mode Chokes for 10BASE-T1S

To validate the performance of these components in 10BASE-T1S PoDL applications, the schematic in Figure 2 was implemented. On the PHY path, a Coilcraft 1210CAN-513 was used as a data only common mode choke. On the PSE / PD path, the different components in the table were connected in common mode / differential mode. Return Loss (Sdd11) and Insertion Loss (Sdd21) were then generated between the microcontroller differential pair and the data point differential pair.

Return Loss (Sdd11)

doc1702_returnloss-LPD-(2).jpg
 
Return Loss (Sdd11)

doc1702_returnloss-LPD-(2).jpg
 
Insertion Loss (Sdd21)

doc1702_returnloss-LPD-(3).jpg
 
Return Loss (Sdd21)

doc1702_returnloss-LPD-(2).jpg