Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

NA5730-AL

NA5730-ALD

RoHS-konform

Für weitere Informationen und Spezifikationen zum Bauteil.

Gehe zu Baureihe
Jetzt kaufen:
Anzahl Einzelpreis
1 $4,17
175 $3,57
700 $3,11
1400 $2,63
2800 $2,25
5000 $2,06

Für große Mengen oder nicht vorrätige Artikel bitte ein Angebot anfordern.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Typische Anwendung

Funktioniert mit Texas Instruments TPS23751/2

Eingangsspannung Ausgang 1 Leistung fSchalt
Sec Bias
33 V 57 V 5 V , 4,5 A 12 V , 0,02 A 22,5 W 250 kHz

Technische Daten

Electrical specifications at 25°C.

Teilenummer 2
(Hover for schematics)
Induktivität
bei 0A (µH) 3
(Toleranz: ±10%)
Induktivität
min bei   2,1 A (µH) 4
DCR max (Ω) 5 Streu-
induktivitätmax (µH) 6
Windungsverhältnis 7 Isolations-
spannung (Vrms) 8
Pri Sec Drive Bias Pri : Sec : Drive : Bias
NA5730-AL_ 62,0 55,8 0,107 0,004 0,060 0,122 2,0 1 : 0.125 : 0.125 : 0.29 1500
Hinweise
  1. Output of the secondary is with the windings connected in parallel. Bias winding output is 12 V, 20 mA. Drive winding output is 5 V, 10 mA.
  2. When ordering, please specify packaging code: e.g. NA5730LD
  3. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc
  4. Peak primary current drawn at minimum input voltage.
  5. DCR for the primary and the secondary is with windings connected in parallel. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Leakage inductance is for the primary, measured with the windings connected in parallel and with the secondary windings shorted.
  7. Turns ratio is with the primary windings and the secondary windings connected in parallel.
  8. 1500 Vrms, one minute isolation, primary and bias to secondary and drive.

Anschlüsse:

  • RoHS-compliant  260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Verpackung:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform
Umgebungstemperaturbereich:
–40°C to +125°C
Lagertemperaturbereich:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Pläne/Diagramme

na5730s-(1).gif


Primary windings and secondary
windings to be connected
in parallel on the PC board

Physikalische Eigenschaften

na5730d-(1).gif


dims_inches_mm-(3).gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T
175 330 100 13 50,4 44,4 44 28 4 2 11,9 0,4

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
11.3 g
Verpackung:
175 per 13″ reel Plastic tape: 44 mm wide, 0.4 mm thick, 28 mm pocket spacing, 11.9 mm pocket depth

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested with pure water or alcohol only. More info.