ZXC Series

Z-Axis RFID Transponder Coils

RoHS-konform
Our ZXC Series of compact z-axis coil provides a 3rd dimension ID with other X-Y RFID coils.  Values range from 2.48 mH to 14.8 mH.  Inductance is specified at 125 kHz and all come in a ±5% tolerance.
  • Provides 3rd dimension ID, designed to be used with any of our other RFID coils
  • Only 10 mm square and 2.2 mm high
  • Four pads for excellent board adhesion

Jetzt kaufen:
Anzahl Einzelpreis
1 $2,36
500 $2,03
1000 $1,58
2500 $1,36
5000 $1,25

Für große Mengen oder nicht vorrätige Artikel bitte ein Angebot anfordern.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Technische Daten

Electrical specifications at 25°C.

Teilenummer 1 Induktivität (mH)
at 125 kHz 2
(Toleranz: ±5%)
Q min Leseentfernung
(inch/cm) 3
Empfindlichkeit
(mV/µT) 4
Abgleich-
Kondensator (pF) 5
DCR max (Ω) 6 SRF typ (kHz) 7
ZXC-255XJLC 2,48 57 32,99 / 83,8 9,75 654 37,0 1975
ZXC-495XJLC 4,90 64 32,99 / 83,8 18 331 43,0 1370
ZXC-715XJLC 7,10 65 30,98 / 78,7 25 228 62,0 1220
ZXC-116XJLC 11,40 60 30,98 / 78,7 50 142 110 990
ZXC-156XJLC 14,80 55 30,98 / 78,7 77 110 160 815
Hinweise
  1. When ordering, please specify termination and packaging codes: e.g. ZXC-156XJLD
  2. Inductance and Q measured using Agilent/HP 4192A impedance analyzer at 125 kHz. For recommended procedures, contact Coilcraft.
  3. Read distance measured using the KEELOQ® Transponder Evaluation Kit part number DM303005 from Microchip. Distance was recorded as the voltage across the resonant circuit dropped below 10mV. 
  4. Sensitivity measured in accordance with Coilcraft application note Measuring Sensitivity of Transponder Coils.
  5. Matching capacitor value required for parallel resonant circuit operating at 125 kHz.
  6. DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
  7. SRF measured using Agilent/HP 8753D network analyzer. Details
Refer to Application Notes Transponder Coils in an RFID System and Measuring Sensitivity of Transponder Coils for additional information.
 

Anschlüsse:

  • L = RoHS compliant matte tin over nickel over phos bronze
  • Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or 
  • S = non-RoHS tin-lead (63/37).

Verpackung:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (2000 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform
Umgebungstemperaturbereich:
−40°C to +125°C
Lagertemperaturbereich:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Kennlinien

L vs Frequency

Q vs Frequency

Physikalische Eigenschaften

zxcd.gif
dims_inches_mm.gif

Gurt/Rolle-Spezifikationen

tapereel_pl.gif
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_al.gif
500 2000* 178/330 60/100 13 30,4 24,4 24 8 4 2 2,24 0,3
* Special order

Allgemeine Spezifikation

Kernmaterial:
Ferrite
Gewicht:
0.53 - 0.56 g
Temperature coefficient of inductance:
+25 to +200 ppm/°C

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Baugruppenreinigung:
Tested with pure water or alcohol only. Details.

Verwandte Produktreihen