Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

1606-7

1606-7JLC, 1606-7GLC

RoHS-konform AEC-Q flag

Für weitere Informationen und Spezifikationen zum Bauteil.

Gehe zu Baureihe
Jetzt kaufen:
Anzahl Einzelpreis
1 $0,87
250 $0,72
500 $0,57
1000 $0,48
2000 $0,32
5000 $0,23
10000 $0,14

Für große Mengen oder nicht vorrätige Artikel bitte ein Angebot anfordern.

. Auf Lager, noch heute versandbereit.
Muster anfordern:

Designer-Kits:
Kit Werte Preis
C308 9 (12 of each) $40,00
C308-2 9 (12 of each) $60,00

Technische Daten

Electrical specifications at 25°C.

1606 Series

Teilenummer 1 Windungen Induktivität (nH) 2 Toleranz (%) 3 Q min
@ 800 MHz 4
SRF min (GHz) 5 DCR max (mΩ) 6 Irms (A) 7
1606-7_L_ 7 7,15 1,2,5 100 6,0 10,0 1,6
Hinweise
  1. When ordering, please specify tolerancetermination and packaging codes: e.g. 1606-10JLC
  2. Inductance measured at 800 MHz using an Agilent/HP 4286A or equivalent with a Coilcraft SMD-A fixture and correlation.
  3. Tolerances in bold are stocked for immediate shipment
  4. Q measured at 800 MHz using an Agilent/HP 4291A with an Agilent/HP 16193A test fixture or equivalents.
  5. SRF measured with an Agilent/HP 8720D network analyzer or equivalent and a Coilcraft SMD-D test fixture.Details
  6. DCR tested at 25°C on a Cambridge Technology Model 510 Micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator
  7. Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.

Toleranz:

  • = 1%, = 2%, = 5%, = 10% (Table above shows stock tolerances in bold.)

Anschlüsse:

  • L = RoHS compliant tin-silver (96.5/3.5) over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5) over copper. (Special order, added cost)
  • S = non-RoHS tin-lead (63/37) over copper. (Special order, added cost)

Verpackung:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape, 500 parts per full reel. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
  • P = 7″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (3000 parts per full reel).
Umwelt/Umgebung
Umwelt/Umgebung:
RoHS-konform
Umgebungstemperaturbereich:
−40°C to +125°C with Irms current.
Lagertemperaturbereich:
Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
Maximale Bauteiltemperatur:
+140°C (Ambient + temperature rise)
Ausfälle pro Zeiteinheit (FIT) / Mittlere Ausfallzeit (MTBF):

Kennlinien

L vs Frequency

Q vs Frequency

L vs Frequency

Q vs Frequency

Physikalische Eigenschaften

microd.gif

0906 Series

A max B max C max D E F max
0.095 0.135 0.060 0.055 ±0.010 0.072 ±0.010 0.020
2,41 3,43 1,52 1,40 ±0,25 1,83 ±0,25 0,51

1606 Series

A max B max C max D E F max
0.165 0.135 0.062 0.055 ±0.010 0.144 ±0.012 0.020
4,19 3,43 1,58 1,40 ±0,25 3,66 ±0,30 0,51

Gurt/Rolle-Spezifikationen

tapereel_pl.gif
  Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
  7"
 (178 mm)
7"
 (178 mm)
A B C D E W P Po P1 H T part_or_j.gif
0906 500 3000* 178 60 13 14,4 8,4 8 4 4 2 1,5 0,3
1606 500 3000* 178 60 13 18,4 12,4 12 4 4 2 1,6 0,3
* Special order
 

Allgemeine Spezifikation

Gewicht:
0906: 10 -12 mg; 1606: 18 -27 mg
Verpackung:
0906: 500 per 7″ reel Plastic tape: 8 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.5 mm pocket depth
1606: 500 per 7″ reel Plastic tape: 12 mm wide, 0.3 mm thick, 4 mm pocket spacing, 1.6 mm pocket depth
Temperature coefficient of inductance:
+5 to +70 ppm/°C

Löten/Reinigen

Feuchteempfindlichkeitsstufe (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Löttemperaturbeständigkeit:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Vor dem Löten bitte den Beitrag Löten von Coilcraft-Bauelementen lesen.
Empfohlene Bestückungsaufnahme:
OD: 0.059 inch; ID: 0.035 inch
Baugruppenreinigung:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Verwandte Produkte