DC/DR Family

Coilcraft DC and DR radial-leaded power inductors provide a low-cost, high-efficiency option for choke applications. They feature industry-standard lead spacing and are available in a wide range of inductance values and current ratings up to 9.5 Amps.
  • Low-cost ferrite core through-hole (TH) chokes
  • Industry-standard lead spacing
  • Wide range of values and current ratings

Reihen in dieser Familie

Produktreihe Induktivität Länge (mm) Breite (mm) Höhe (mm)
DR0608 3,3 µH 1000 µH 7,5 7,5 10,0 Baureihe(n) anzeigen
DC1012 10 µH 330 µH 10,0 10,0 15,2 Baureihe(n) anzeigen
DR0810 3,3 µH 1000 µH 10,5 10,5 12,0 Baureihe(n) anzeigen