LPO Family

Coilcraft LPO Family low-profile, unshielded surface-mount power inductors offer low DC resistance and high saturation current ratings in a compact package. The low-profile ceramic case provides thermal stability and an excellent surface for pick-and-place handling.
  • Low profile for compact packaging
  • High saturation current ratings
  • Ceramic case for thermal stability
  • Ferrite core for flat L vs I curve

Reihen in dieser Familie

Produktreihe Induktivität Länge (mm) Breite (mm) Höhe (mm)
LPO3010 1,0 µH 47 µH 3,2 3,2 1,1 Baureihe(n) anzeigen
LPO3310 300 nH 47 µH 3,5 3,5 1,1 Baureihe(n) anzeigen
LPO4812 1,0 µH 220 µH 4,83 4,6 1,2 Baureihe(n) anzeigen
LPO4815 1,0 µH 220 µH 4,83 4,6 1,5 Baureihe(n) anzeigen
LPO6013 1,0 µH 1000 µH 6,0 5,6 1,3 Baureihe(n) anzeigen
LPO6610 1,2 µH 330 µH 6,6 5,5 1,0 Baureihe(n) anzeigen
LPO2506 4,7 µH 1000 µH 9,14 7,87 1,19 Baureihe(n) anzeigen