XFL Family

Coilcraft XFL Family power inductors include a wide variety of sizes with the lowest profiles of all our molded parts. They provide high current handling with low DCR and low AC losses.  
  • Lowest profile (as low as 0.5mm high) and high current handling
  • Magnetically shielded composite construction minimizes audible buzzing
  • No thermal-aging - perfect for high-temperature applications
  • AEC-Q200 - most series

Reihen in dieser Familie

Produktreihe Induktivität Länge (mm) Breite (mm) Höhe (mm)
XFL2005 150 nH 10 µH 2,2 2,1 0,5 Baureihe(n) anzeigen
XFL2006 1,0 µH 100 µH 2,2 2,1 0,6 Baureihe(n) anzeigen
XFL2010 40 nH 220 µH 2,2 2,1 1,0 Baureihe(n) anzeigen
XFL3010 600 nH 220 µH 3,2 3,2 1,1 Baureihe(n) anzeigen
XFL3012 330 nH 220 µH 3,2 3,2 1,3 Baureihe(n) anzeigen
XFL4012 120 nH 600 nH 4,3 4,3 1,2 Baureihe(n) anzeigen
XFL4015 180 nH 1,2 µH 4,3 4,3 1,6 Baureihe(n) anzeigen
XFL4020 120 nH 4,7 µH 4,3 4,3 2,1 Baureihe(n) anzeigen
XFL4030 470 nH 4,7 µH 4,3 4,3 3,1 Baureihe(n) anzeigen
XFL501x 220 nH 3,3 µH 5,68 5,48 1,5 Baureihe(n) anzeigen
XFL5030 270 nH 4,7 µH 5,68 5,48 3,1 Baureihe(n) anzeigen
XFL6012 180 nH 1,0 µH 6,76 6,56 1,2 Baureihe(n) anzeigen
XFL6060 47 µH 6,76 6,56 6,1 Baureihe(n) anzeigen
XFL7015 250 nH 1,5 µH 8,0 8,0 1,5 Baureihe(n) anzeigen