PFL Family

Coilcraft PFL ultra-small molded power inductors offer the perfect combination of size, performance and price.  PFL inductors feature soft saturation for high peak currents and magnetic shielding for high-density packaging.
  • Smallest, cost-effective molded power inductors
  • Soft saturation for peak current handling / No thermal aging
  • PFL1005 and PFL1609: AEC-Q200 Grade 1 (−40° to +125°C) 

Reihen in dieser Familie

Produktreihe Induktivität Länge (mm) Breite (mm) Höhe (mm)
PFL1005 18 nH 1,0 µH 1,14 0,64 0,71 Baureihe(n) anzeigen
PFL1609 47 nH 10 µH 1,8 1,07 0,95 Baureihe(n) anzeigen
PFL2010 470 nH 4,7 µH 2,2 1,45 1,0 Baureihe(n) anzeigen
PFL2015 560 nH 6,8 µH 2,2 1,45 1,5 Baureihe(n) anzeigen
PFL2510 150 nH 4,7 µH 2,79 2,29 1,02 Baureihe(n) anzeigen
PFL2512 680 nH 4,7 µH 2,79 2,29 1,22 Baureihe(n) anzeigen
PFL3215 680 nH 33 µH 3,2 2,29 1,5 Baureihe(n) anzeigen
PFL4514 1,0 µH 22 µH 4,9 3,4 1,4 Baureihe(n) anzeigen
PFL4517 680 nH 10 µH 4,9 3,4 1,7 Baureihe(n) anzeigen