Website-Einstellungen

Lager
Spracheinstellungen
Währungseinstellungen
Produkte
Informationsmaterial
Informationsmaterial
Video-Bibliothek
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

SLR/SLC Family

Coilcraft’s SLC and SLR families of high-current shielded power inductors feature sub-milliohm DC resistance and very high current handling.  Magnetic shielding and tight DCR tolerances make them ideal for low voltage multi-phase VRM/VRD/EVRD regulators and current sensing circuits.
  • Sub-milliohm DC resistance and tight DCR tolerances
  • Ferrite construction for flat L vs I with high current
  • Magnetic shielding allows high-density packaging
  • Ideal for multi-phase VRM/VRD/EVRD regulators

Reihen in dieser Familie

Produktreihe Induktivität Länge (mm) Breite (mm) Höhe (mm)
SLR4040 22 nH 100 nH 4,0 4,0 4,0 Baureihe(n) anzeigen
FA2769 26 nH 6,1 4,32 2,6 Baureihe(n) anzeigen
SLR6810 140 nH 330 nH 7,3 6,8 10,0 Baureihe(n) anzeigen
SLC7530 50 nH 100 nH 7,5 6,7 3,0 Baureihe(n) anzeigen
SLC7649S 36 nH 150 nH 7,6 6,95 4,9 Baureihe(n) anzeigen
SLR7010 100 nH 330 nH 10,0 7,0 10,0 Baureihe(n) anzeigen
SLR1050 85 nH 220 nH 10,2 7,0 4,95 Baureihe(n) anzeigen
SLC1049 75 nH 230 nH 10,2 6,88 5,16 Baureihe(n) anzeigen
SLR1065 120 nH 300 nH 10,4 8,0 6,6 Baureihe(n) anzeigen
SLR1070 120 nH 300 nH 10,4 8,0 7,0 Baureihe(n) anzeigen
SLR1075 120 nH 300 nH 10,4 8,0 7,4 Baureihe(n) anzeigen
SLC1175 70 nH 300 nH 11,0 7,65 7,2 Baureihe(n) anzeigen
SLR1190 150 nH 370 nH 11,2 10,3 9,0 Baureihe(n) anzeigen
SLC1480 110 nH 440 nH 13,46 12,95 8,0 Baureihe(n) anzeigen