SER Family

SER Family high-current, high-inductance power inductors feature a flat-wire construction, resulting in exceptionally low DC resistance. They come in a wide range of sizes and inductance values for POL, VRM, VRD, and other high power applications.
  • Rugged flat wire construction
  • Exceptionally low DC resistance
  • Ferrite core for flat L vs. I characteristics
  • Magnetically shielded to minimize EMI
  • Many models qualified to AEC-Q200 Grade 1 (−40°C to +125°C)

Reihen in dieser Familie

Produktreihe Induktivität Länge (mm) Breite (mm) Höhe (mm)
SER80xx 450 nH 10 µH 8,8 8,5 5,0 Baureihe(n) anzeigen
SER1052 800 nH 5,7 µH 11,2 10,4 5,2 Baureihe(n) anzeigen
SER1360 330 nH 10 µH 13,0 12,9 5,8 Baureihe(n) anzeigen
SER1390 10 µH 47 µH 13,0 12,9 9,0 Baureihe(n) anzeigen
SER14xx 300 nH 3,6 µH 15,24 12,0 8,26 Baureihe(n) anzeigen
SER1512 4,7 µH 22 µH 15,4 15,2 12,0 Baureihe(n) anzeigen
SER1590 300 nH 1,5 µH 16,26 15,75 10,16 Baureihe(n) anzeigen
SER20xx 300 nH 4,7 µH 19,69 19,55 8,64 Baureihe(n) anzeigen
SER2211 3,0 µH 47 µH 22,5 19,2 10,5 Baureihe(n) anzeigen
SER2900 1,5 µH 33 µH 27,94 27,9 15,36 Baureihe(n) anzeigen
D1787 33 µH 27,94 27,9 16,6 Baureihe(n) anzeigen
SER3018H 3,3 µH 33 µH 27,94 27,94 17,78 Baureihe(n) anzeigen