Our power transformers are optimized for Flyback, Flybuck™, no-opto, forward-mode, active-clamp-forward, push-pull, resonant mode, and full- / half-bridge configurations. Off the shelf SMD and TH mount transformers for PoE, current sensing, ultra-sonic sensing, isolation, capacitor charging, and gate drive or pulse transformer applications. Power converter transformers for DC-DC and AC-DC voltage conversion in industrial, automotive, and high-reliability environments.
Our miniature wideband RF transformers achieve tight coupling and come in a wide range of impedance ratios for low power (1/4 W) signal applications requiring up to 500 V isolation. Wirewound SM and TH mount versions are available for impedance matching, DC current injection, balun, unbal, unun, single-ended, balanced, differential transmission line, and DC isolation.