Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Coilcraft LC Filter Designer Software

Coilcraft has teamed with Nuhertz Technologies to offer this customized version of their powerful FilterSolutions® software. 

Please note, this version of software was last updated in 2019 and will no longer be supported by Ansys Nuhertz. As a result, Coilcraft products introduced after 2019 are not included. 

You can create elliptic low pass filters using actual Coilcraft inductance values, not just ideal components. Then request free inductor samples with the push of a button. This helps ensure that your simulated filter comes close to the performance of the real-world filter.

  • Design Low Pass Elliptic filters
  • Select 3,  5, or 7 poles
  • 50 Ohm terminations
  • S-Parameter analysis in log and linear frequency scale
  • Minimum capacitor or minimum inductor topologies
  • Uses actual Coilcraft inductor data
  • Request free inductor samples
64-bit  32-bit

For older PCs Info
lc_filter_designer.png

Question?

Questions or concerns about Coilcraft.

Ask