Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

AGP2923 Series TH Shielded
High Current Power Inductors

  • AEC-Q200 Grade 1 qualified; Ideal for a variety of automotive applications
  • Designed for high temperature environments – up to 140°C ambient
  • Four mounting pins for additional stability in high-vibration environments
  • Designed for high current, low voltage power supplies
  • Saturation current ratings over 100 Amps; exceptionally low DC resistance
  • Vertical, through-hole mounting provides a small footprint
  • RoHS-compliant. Tin-silver over copper terminations.

SPECIFICATIONS


Part number
Click to get parts
L ±10%1
(µH)
DCR (mOhms)2 SRF typ3
(MHz)
Isat (A)4 Irms (A)5
nom max 10% drop 20% drop 30% drop 20°C rise 40°C rise
AGP2923-332KL 3.3 2.3 2.6 40 95.0 104.0 108 19 26
AGP2923-472KL 4.7 2.3 2.6 30 63.0 69.0 72.0 19 26
AGP2923-682KL 6.8 2.3 2.6 25 48.0 53.0 56.0 19 26
AGP2923-103KL 10 2.3 2.6 20 30.0 34.0 37.0 19 26
AGP2923-153KL 15 2.3 2.6 16 20.5 23.0 24.5 19 26
AGP2923-223KL 22 2.3 2.6 13 12.2 14.7 16.4 19 26
AGP2923-333KL 33 2.3 2.6 10 7.5 9.2 10.3 19 26
1 Inductance measured at 300 kHz, 0.1 Vrms, using an Agilent/HP 4192A LCR meter or equivalent.
2 DCR measured at 25°C on a Keithley 580 micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
3 SRF measured using an Agilent/HP 8753ES network analyzer. Details
4 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
5 Irms: Current that causes the specified temperature rise from 25°C ambient. When Irms is greater than Isat, Isat is the more critical specification and Irms is shown in gray type. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
6 Ambient temperature range: −40°C to +140°C with Irms current.
7 Storage temperature range: Component: −40°C to +180°C
Packaging trays: −40°C to +80°C
8 Maximum part temperature: +180°C (Ambient + temperature rise)
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: October 30, 2017