Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Data Line Common Mode Chokes

Data line common mode chokes provide general purpose EMI filtering from lower-speed data rates to ultra-high speeds such as USB3.x, HDMI2.0, and IEEE 1394. Eliminate CM noise in CAN, CAN FD, and FlexRay automotive bus systems.

Super High Speed

Product series Inductance Lines Length (mm) Width (mm) Height (mm)
0603USB 18 nH 150 nH 2 1.6 0.84 1.17 View Series
0805USBF 28 nH 560 nH 2 2.13 1.37 1.4 View Series
ZE2401 30 nH 2 2.13 1.37 1.4 View Series
0805USBN 14 nH 252 nH 2 2.2 1.4 0.93 View Series

High Speed

Product series Inductance Lines Length (mm) Width (mm) Height (mm)
0805USB 23 nH 413 nH 2 2.13 1.37 1.65 View Series
1206USB 31 nH 1.0 µH 2 3.3 1.7 1.93 View Series
CM1394 220 nH 2 5.87 4.98 3.81 View Series

General Speed

Product series Inductance Lines Length (mm) Width (mm) Height (mm)
PFD2015 800 nH 8.0 µH 2 2.29 1.52 1.5 View Series
LPD3015 312 nH 264 µH 2 3.08 3.08 1.4 View Series
PFD3215 310 nH 8.0 µH 2 3.32 2.23 1.5 View Series
LPD4012 231 nH 264 µH 2 4.02 4.02 1.2 View Series
DFT4532 36 µH 329 µH 2 4.5 3.4 3.2 View Series
LPD5010 544 nH 176 µH 2 4.8 4.8 0.9 View Series
LPD5030 399 nH 800 µH 2 4.8 4.8 2.9 View Series
LPD5030V 3.8 µH 176 µH 2 4.88 4.88 3.0 View Series
M2022 3.6 µH 12 µH 2 4.95 3.81 2.01 View Series
LPD6235 5.4 µH 1600 µH 2 6.0 6.0 3.5 View Series
MSD7342 2.0 µH 800 µH 2 7.5 7.5 4.6 View Series
CDF 5.0 µH 8 10 7.75 7.75 4.2 View Series
PDLF 5.0 µH 2 4 8.0 5.65 3.7 View Series
DLF 5.0 µH 28 µH 2 8 8.9 11.43 10.16 View Series
CQ7584 1540 µH 2 9.4 5.6 4.8 View Series
CJ5100 329 µH 2 9.4 6.0 4.8 View Series
CR7856 3290 µH 2 9.4 5.5 4.9 View Series
ZE2549 329 µH 9.4 5.6 4.9 View Series
DFT7160 36 µH 3290 µH 2 9.4 5.6 4.9 View Series
MSD1048 1.5 µH 198 µH 2 10.3 10.3 5.0 View Series
MSD1260 3.8 µH 900 µH 2 12.3 12.3 6.0 View Series
MSD1260T 2.6 µH 900 µH 2 12.3 12.3 6.0 View Series
MSD1278 3.8 µH 900 µH 2 12.3 12.3 8.05 View Series
MSD1583 8.0 µH 900 µH 2 15.5 15.5 8.6 View Series
MSD1514 2.5 µH 1000 µH 2 15.5 15.5 14.2 View Series

CAN Bus

Product series Inductance Lines Length (mm) Width (mm) Height (mm)
1210CAN 7.7 µH 70 µH 2 3.25 2.67 2.8 View Series
1812CAN 7.7 µH 70 µH 2 4.95 3.18 3.0 View Series

MOST150

Product series Inductance Lines Length (mm) Width (mm) Height (mm)
RA6870 700 nH 2 2.13 1.37 1.65 View Series

Tip and Ring Filter

Product series Inductance Lines Length (mm) Width (mm) Height (mm)
PTRF 35 µH 1 2 8.0 5.7 3.65 View Series
TRF 20 µH 1 2 12.7 10.8 13.97 View Series