Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0805USBF Low Profile
Common Mode Chokes

  • For noise suppression in ultra high speed signal lines: USB 3.x, HDMI 2.0, HDBaseT™,
    DisplayPort, DVI, etc.; and in high speed differential signal lines: USB 2.0, IEEE1394, LVDS, etc.
  • Up to 6.0 GHz differential mode 3 dB cutoff frequency
  • Up to 30 dB common mode noise attenuation in GHz range
  • Suitable for USB-type C specification 1.0
  • 8 impedance values to meet your specific requirements
  • 250 Vrms, 1 minute interwinding isolation (hipot)
  • Very low DCR values
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant  260°C compatible. Matte tin over nickel over silver-platinum-glass frit terminations.
  • Low profile, compact size with a standard 0805 footprint. For an even smaller size, see 0603USB
  • Samples of all our USB filters are available in Coilcraft Designer's Kit C470

SPECIFICATIONS


Part number1
Click to get parts
Common mode
peak impedance
(kOhms)
Cutoff
frequency2
(GHz)
Common mode
attenuation typ (dB)
L3
min
(nH)
DCR4
max
(Ohms)
Irms5
(mA)
10 MHz 100 MHz 500 MHz
0805USBF-421MR_ >0.14 @ >3.0 GHz 6.6 0.5 4.6 6.9 28 0.11 500
0805USBF-901MR_ >0.30 @ >3.0 GHz  5.8 2.1 9.1 1.8 60 0.14 500
0805USBF-172MR_ 0.52 @ 2.5GHz 3.3 4.1 12.8 15.7 101 0.22 500
0805USBF-262MR_ 0.69 @ 2.0 GHz 2.4 5.7 15.4 18.5 165 0.235 500
0805USBF-372MR_ 0.93 @ 1.8 GHz 1.4 5.8 18.1 22.3 241 0.27 500
0805USBF-502MR_ 1.22 @ 1.5 GHz 0.93 11.2 21.6 25.2 315 0.32 500
0805USBF-672MR_ 1.65 @ 1.2 GHz 0.69 11.3 23.3 27.7 434 0.37 450
0805USBF-902MR_ 1.91 @ 1.0 GHz 0.73 12.6 25.4 30.0 560 0.63 350
1 When ordering, please specify packaging code: e.g. 0805USBF-902MRC
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 per full reel).
B = Less than full reel
In tape, not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Frequency at which the differential mode attenuation equals 3 dB
3 Inductance measured at 100 MHz, with windings connected in parallel, using an Agilent/HP 4286A impedance analyzer and a Coilcraft SMD-A fixture.
4 DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Irms: Current per winding that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
6 Ambient temperature range: −40°C to +125°C
7 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +140°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: November 09, 2017