Electrical specifications at 25°C.
Part number 1 | Inductance (µH) 2 | Tolerance (%) | DCR max (mΩ) 3 |
Volt-time product (V-µs) 4 |
Peak energy storage (µJ) 5 | Isat (A) 6 | Irms (A) 7 |
---|---|---|---|---|---|---|---|
HP6-0090L | 3.2 | 5 | 20.0 | 87.9 | 1833 | 6.7 | 3.5 |
HP6-0121L | 4.4 | 10 | 20.0 | 87.9 | 1485 | 5.2 | 3.5 |
HP6-0158L | 5.7 | 15 | 20.0 | 87.9 | 981 | 3.7 | 3.5 |
HP6-0325L | 12 | 20 | 20.0 | 87.9 | 332 | 1.5 | 3.5 |
HP6-2400L | 86 | 25 | 20.0 | 87.9 | Note 8 | Note 8 | 3.5 |
HPH6-0090L | 7.3 | 5 | 30.0 | 131.9 | 1944 | 4.6 | 2.9 |
HPH6-0121L | 9.8 | 10 | 30.0 | 131.9 | 1783 | 3.8 | 2.9 |
HPH6-0158L | 13 | 15 | 30.0 | 131.9 | 1176 | 2.7 | 2.9 |
HPH6-0325L | 26 | 20 | 30.0 | 131.9 | 477 | 1.2 | 2.9 |
HPH6-2400L | 194 | 25 | 30.0 | 131.9 | Note 8 | Note 8 | 2.9 |