Electrical specifications 25°C.
Part number 1 | Color | Turns | Inductance (nH) 2 |
Test frequency (MHz) |
Q min at L nom 3 |
SRF min (MHz) | ||
---|---|---|---|---|---|---|---|---|
No core nom |
min 4 | max 5 | ||||||
164-01A06L | Brown | 1½ | 19 | 16 | 19 | 150 | 145 | 2000 |
164-02A06L | Red | 2½ | 34 | 26 | 34 | 150 | 138 | 1260 |
164-03A06L | Orange | 3½ | 55 | 38 | 55 | 150 | 130 | 960 |
164-04A06L | Yellow | 4½ | 77 | 52 | 77 | 150 | 119 | 850 |
164-05A06L | Green | 5½ | 101 | 65 | 99 | 150 | 108 | 770 |
164-06A06L | Blue | 6½ | 128 | 83 | 126 | 100 | 107 | 730 |
164-07A06L | Violet | 7½ | 156 | 97 | 150 | 100 | 106 | 640 |
164-08A06L | Gray | 8½ | 183 | 112 | 178 | 100 | 100 | 570 |
164-09A06L | White | 9½ | 216 | 131 | 190 | 100 | 100 | 540 |
164-10A06L | Black | 10½ | 248 | 148 | 223 | 100 | 92 | 490 |
164-11A06L | Brown | 11½ | 281 | 170 | 246 | 100 | 92 | 360 |
165-00A06L | Black | ½ | 9.0 | 9.0 | 9.0 | 150 | 147 | 6000 |
165-01A06L | Brown | 1½ | 18 | 15 | 18 | 150 | 145 | 2850 |
165-02A06L | Red | 2½ | 32 | 25 | 32 | 150 | 143 | 1860 |
165-03A06L | Orange | 3½ | 48 | 33 | 45 | 150 | 138 | 1410 |
165-04A06L | Yellow | 4½ | 64 | 43 | 60 | 150 | 133 | 1130 |
165-05A06L | Green | 5½ | 83 | 54 | 78 | 150 | 125 | 820 |
165-06A06L | Blue | 6½ | 103 | 68 | 90 | 150 | 120 | 800 |
165-07A06L | Violet | 7½ | 122 | 79 | 105 | 150 | 115 | 770 |
Part number 1 | Color | Turns | Inductance (nH) 2 |
Test frequency (MHz) |
Q min at L nom 3 |
SRF min (MHz) | ||
---|---|---|---|---|---|---|---|---|
No core nom |
min 4 | max 5 | ||||||
164-01A06SL | Brown | 1½ | 16 | 14 | 16 | 150 | 124 | 2100 |
164-02A06SL | Red | 2½ | 27 | 22 | 27 | 150 | 108 | 1300 |
164-03A06SL | Orange | 3½ | 41 | 32 | 41 | 150 | 92 | 1100 |
164-04A06SL | Yellow | 4½ | 56 | 43 | 56 | 150 | 86 | 940 |
164-05A06SL | Green | 5½ | 71 | 53 | 71 | 150 | 80 | 980 |
164-06A06SL | Blue | 6½ | 88 | 65 | 80 | 150 | 79 | 800 |
164-07A06SL | Violet | 7½ | 105 | 76 | 101 | 100 | 75 | 750 |
164-08A06SL | Gray | 8½ | 122 | 87 | 117 | 100 | 74 | 580 |
164-09A06SL | White | 9½ | 141 | 100 | 134 | 100 | 71 | 550 |
164-10A06SL | Black | 10½ | 160 | 113 | 150 | 100 | 69 | 490 |
164-11A06SL | Brown | 11½ | 179 | 127 | 164 | 100 | 69 | 400 |
165-00A06SL | Black | ½ | 9.0 | 9.0 | 9.0 | 150 | 138 | 6000 |
165-01A06SL | Brown | 1½ | 16 | 14 | 16 | 150 | 124 | 2570 |
165-02A06SL | Red | 2½ | 25 | 21 | 25 | 150 | 110 | 1670 |
165-03A06SL | Orange | 3½ | 35 | 28 | 33 | 150 | 104 | 1230 |
165-04A06SL | Yellow | 4½ | 46 | 35 | 41 | 150 | 97 | 1150 |
165-05A06SL | Green | 5½ | 57 | 43 | 50 | 150 | 92 | 820 |
165-06A06SL | Blue | 6½ | 68 | 52 | 59 | 150 | 86 | 800 |
165-07A06SL | Violet | 7½ | 80 | 60 | 70 | 150 | 85 | 770 |