Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

RFID Transponder Coils

  4312RV Series Read distances 19 – 35 in. (49 – 91 cm)
Our most rugged RFID coil. Approved for use in tire pressure monitoring systems.
  4513TC Series Read distances 23 – 44 in. (60 – 112 cm)
Best electrical performance. High sensitivity and read distances.
  5315TC Series Read distances 16 – 30 in. (40 – 76 cm)
Designed for harsh environmental conditions.
  4308RV Series Read distances 22 – 42 in. (56 – 106 cm)
Smallest size, high temperature.
NEW! ZXC Series 3rd dimension RFID coil. Read distances 31 – 33 in. (78.7 – 83.8 cm)
Designed to be used with other RFID coils for a complete three-dimensional solution.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: April 05, 2010