![]()
MSS6132 Series Shielded
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
New RoHS part numbers are shown. Lead was removed from internal connections. Last three characters indicate tolerance, RoHS compliance, and packaging. (View old data sheet.) |
Photo
Pricing
Materials declaration
PDF data sheet
L vs Frequency
L vs Current
Current Derating
Core loss
Dimensions
Tape and reel specifications
SPICE
models
| MSS6132-472ML_ | 4.7 | 0.056 | 65 | 2.18 | 2.60 | 2.84 | 2.3 | 3.10 |
| MSS6132-562ML_ | 5.6 | 0.060 | 60 | 1.94 | 2.30 | 2.56 | 2.2 | 2.95 |
| MSS6132-682ML_ | 6.8 | 0.065 | 47 | 2.02 | 2.28 | 2.52 | 2.1 | 2.80 |
| MSS6132-822ML_ | 8.2 | 0.070 | 45 | 1.78 | 2.06 | 2.22 | 2.0 | 2.65 |
| MSS6132-103ML_ | 10 | 0.085 | 39 | 1.36 | 1.64 | 1.84 | 1.9 | 2.50 |
| MSS6132-123ML_ | 12 | 0.110 | 33 | 1.30 | 1.54 | 1.70 | 1.75 | 2.35 |
| MSS6132-153ML_ | 15 | 0.135 | 27 | 1.16 | 1.42 | 1.56 | 1.65 | 2.20 |
| MSS6132-183ML_ | 18 | 0.160 | 24 | 1.04 | 1.22 | 1.36 | 1.55 | 2.05 |
| MSS6132-223ML_ | 22 | 0.190 | 21 | 0.97 | 1.12 | 1.22 | 1.45 | 1.90 |
| MSS6132-273ML_ | 27 | 0.235 | 19 | 0.91 | 1.08 | 1.18 | 1.30 | 1.75 |
| MSS6132-333ML_ | 33 | 0.310 | 18 | 0.81 | 0.96 | 1.10 | 1.20 | 1.60 |
| MSS6132-393ML_ | 39 | 0.345 | 17 | 0.79 | 0.92 | 0.99 | 1.10 | 1.45 |
| MSS6132-473ML_ | 47 | 0.38 | 16 | 0.72 | 0.86 | 0.93 | 0.95 | 1.30 |
| MSS6132-563ML_ | 56 | 0.43 | 14 | 0.61 | 0.72 | 0.79 | 0.85 | 1.15 |
| MSS6132-683ML_ | 68 | 0.58 | 12 | 0.55 | 0.63 | 0.69 | 0.73 | 1.00 |
| MSS6132-823ML_ | 82 | 0.64 | 10 | 0.53 | 0.62 | 0.67 | 0.60 | 0.85 |
| MSS6132-104ML_ | 100 | 0.82 | 9 | 0.45 | 0.54 | 0.59 | 0.50 | 0.69 |
| 1 | When ordering, please specify termination and packaging codes: e.g. MSS6132-104MLC | |
| Termination: |
L = RoHS compliant gold over nickel over phos bronze Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging: | C = 7"
machine-ready reel EIA RS-481 clear plastic tape (500 parts per full reel). B = Less than full reel In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" reel, machine-ready EIA RS-481 clear plastic tape. Factory order only, not stocked (1500 parts per full reel). |
|
| 2 | Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent. | |
| 3 | SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD-D test fixture. Details | |
| 4 | Isat: DC current at which the inductance drops the specified amount from its value without current. Details | |
| 5 | Irms: Current that causes the specified temperature rise from 25°C ambient. Details | |
| 6 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current Derating curve |
| 7 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 8 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 9 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||
|
|
||