Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Common Mode Chokes
MSD1260 Series

  • Common- and differential-mode filtering in a single device
  • Ideal for use in both power line and signal line applications
  • Up to 180 MHz differential mode cutoff frequency
  • Refer to Designing Common Mode Filters for design guidance.
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Common mode
peak impedance
(kOhms)      
Cutoff
frequency2
(MHz)
Inductance (µH)3 DCR
max4
(Ohms)
Isolation5
(Vrms)
Irms6
(A)
min nom
MSD1260-472ML_ 7.39 @ 43 MHz 180 3.76 4.7 0.036 500 3.16
MSD1260-562ML_ 8.07 @ 33 MHz 160 4.48 5.6 0.040 500 3.00
MSD1260-682ML_ 7.45 @ 21 MHz 100 5.44 6.8 0.048 500 2.75
MSD1260-822ML_ 12.74 @ 27 MHz 120 6.56 8.2 0.052 500 2.63
MSD1260-103ML_ 10.36 @ 19 MHz 95 8.00 10 0.060 500 2.45
MSD1260-123ML_ 11.72 @ 18 MHz 74 9.60 12 0.074 500 2.21
MSD1260-153ML_ 15.88 @ 21 MHz 75 12.0 15 0.085 500 2.06
MSD1260-183ML_ 19.22 @ 17 MHz 58 14.4 18 0.097 500 1.93
MSD1260-223ML_ 23.97 @ 17 MHz 68 17.6 22 0.116 500 1.76
MSD1260-273ML_ 23.83 @ 13 MHz 48 21.6 27 0.124 500 1.70
MSD1260-333ML_ 28.87 @ 13 MHz 43 26.4 33 0.134 500 1.64
MSD1260-393ML_ 24.31 @ 11 MHz 39 31.2 39 0.142 500 1.59
MSD1260-473ML_ 27.25 @ 10 MHz 45 37.6 47 0.174 500 1.44
MSD1260-563ML_ 39.80 @ 8.9 MHz 33 44.8 56 0.198 500 1.35
MSD1260-683ML_ 41.12 @ 7.7 MHz 31 54.4 68 0.216 500 1.29
MSD1260-823ML_ 57.65 @ 8 MHz 31 65.6 82 0.274 500 1.15
MSD1260-104ML_ 58.69 @ 6.5 MHz 21 80 100 0.322 500 1.06
MSD1260-124KL_ 51.20 @ 4.9 MHz 24 108 120 0.418 500 0.93
MSD1260-154KL_ 41.37 @ 4 MHz 29 135 150 0.476 500 0.87
MSD1260-184KL_ 52.76 @ 4.3 MHz 19 162 180 0.536 500 0.82
MSD1260-224KL_ 92.17 @ 4.5 MHz 33 198 220 0.691 500 0.72
MSD1260-274KL_ 46.65 @ 3.3 MHz 27 243 270 0.806 500 0.67
MSD1260-334KL_ 118.0 @ 3.4 MHz 32 297 330 1.09 500 0.57
MSD1260-394KL_ 67.94 @ 2.4 MHz 14 351 390 1.20 500 0.55
MSD1260-474KL_ 114.7 @ 2.7 MHz 13 423 470 1.59 500 0.48
MSD1260-564KL_ 76.40 @ 2.3 MHz 11 504 560 1.81 500 0.45
MSD1260-684KL_ 218.9 @ 2.5 MHz 14 612 680 2.06 500 0.42
MSD1260-824KL_ 212.5 @ 2.2 MHz 4.9 738 820 2.65 500 0.37
MSD1260-105KL_ 124.2 @ 1.8 MHz 6.6 900 1000 3.06 500 0.34
1 When ordering, please specify termination and packaging codes: e.g. MSD1260-105KLC
  Termination: L = RoHS compliant matte tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: D = 13" reel, machine-ready
EIA-481 embossed plastic tape (500 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge),
use code letter D instead.
2 Frequency at which the differential mode attenuation equals 3 dB
3 Inductance shown for each winding, measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
4 DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Interwinding isolation (hipot) tested for one minute.
6 Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
7 Ambient temperature range: −40°C to +85°C with Irms current.
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: July 20, 2017