Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

MOS6020 Series
Surface Mount Power Inductors

New RoHS part numbers are shown. Lead was removed from internal connections. The last three characters indicate tolerance, RoHS compliance, and packaging. (View old data sheet.)

  • Magnetically shielded
  • Saturation current rating up to 3.56 Amps
  • Low DC resistance for greater efficiency
  • Inductance ratings from 2.2 to 470 µH
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over phos bronze terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C359

SPECIFICATIONS


MOS6020-222ML_ 2.2 0.035 110 2.86 3.26 3.56 3.0 4.1
MOS6020-332ML_ 3.3 0.046 85 1.90 2.28 2.46 2.6 3.6
MOS6020-472ML_ 4.7 0.050 60 1.46 1.82 1.94 2.3 3.1
MOS6020-682ML_ 6.8 0.078 55 1.32 1.56 1.72 1.9 2.7
MOS6020-822ML_ 8.2 0.085 45 0.94 1.18 1.30 1.7 2.2
MOS6020-103ML_ 10 0.092 36 0.79 0.95 1.06 1.6 2.2
MOS6020-153ML_ 15 0.130 30 0.83 0.95 1.03 1.3 1.8
MOS6020-223ML_ 22 0.182 22 0.79 0.92 0.97 1.0 1.4
MOS6020-333ML_ 33 0.290 20 0.57 0.67 0.74 0.80 1.1
MOS6020-473ML_ 47 0.420 16 0.45 0.56 0.62 0.50 0.70
MOS6020-683ML_ 68 0.520 15 0.37 0.45 0.51 0.45 0.63
MOS6020-104ML_ 100 0.800 13 0.35 0.40 0.44 0.40 0.56
MOS6020-154ML_ 150 1.28 10 0.26 0.30 0.33 0.35 0.49
MOS6020-224ML_ 220 2.00 8 0.22 0.26 0.28 0.30 0.42
MOS6020-334ML_ 330 2.84 7 0.18 0.22 0.24 0.25 0.35
MOS6020-474ML_ 470 4.40 5 0.15 0.17 0.19 0.22 0.29
1 When ordering, please specify termination and packaging codes: e.g. MOS6020-104MLC
  Termination: L = RoHS compliant matte tin over nickel over phos bronze
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (500 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2000 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B or equivalent.
3 SRF measured using Agilent/HP 8753D network analyzer. Details
4 Isat: DC current at which the inductance drops the specified amount from its value without current. Details
5 Irms: Current that causes the specified temperature rise from 25°C ambient. Details
6 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
7 Storage temperature range: Component: –40°C to +125°C
T&R packaging: –40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: April 21, 2010