PDLF Series

Surface Mount Data Line EMI Filters

RoHS compliant
Our PDLF Series data line EMI filters eliminate conducted EMI in data line applications by providing common mode and differential mode noise attenuation.  They reduce noise by a factor of 32 from 15 MHz to 300 MHz and have excellent environmental stability.
  • Eliminates the problem of conducted EMI in data line applications
  • Provide common mode and differential mode noise attenuation
  • Reduce noise by a factor of 32 from 15 MHz to 300 MHz
  • Excellent environmental stability and low cost
  • Available in 4-, 3- and 2-line versions
  • 300 Vrms isolation
Consider our CDF series for 10- and 8-line applications

Need parts for space, military or other critical applications?
See Coilcraft ST515FRD Series
Buy Now:
Count Unit price
1 $2.40
100 $1.99
250 $1.58
500 $1.38
1000 $1.08
2500 $0.92
5000 $0.85

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
D303 17 (4 of each) $75.00

Specifications

Electrical specifications at 25°C.

Part number 1 Lines Common mode
peak impedance (kΩ)
Cutoff
frequency (MHz) 2
Inductance
min (µH) 3
Irms (mA) 4 DCR max (mΩ) 5 Isolation
Voltage (Vrms) 6
PDLF4000L_ 4 0.949 @ 210 MHz 1100 5.0 100 250 300
PDLF4500L_ 4 0.848 @ 200 MHz 880 5.0 500 200 300
PDLF3000L_ 3 0.901 @ 280 MHz 1400 5.0 100 250 300
PDLF3500L_ 3 0.910 @ 210 MHz 1100 5.0 500 200 300
PDLF2000L_ 2 0.958 @ 280 MHz 1300 5.0 100 250 300
PDLF2500L_ 2 0.929 @ 250 MHz 1200 5.0 500 200 300
Notes
  1. When ordering, please specify packaging code: e.g. PDLF2500LC.
  2. Frequency at which the differential mode attenuation equals 3 dB
  3. Inductance shown for each winding, measured at 130 kHz.
  4. Irms: Current rating for each line.
  5. DCR is for each winding, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Interwinding isolation (hipot) tested for one minute.

Termination:

  • RoHS compliant tin-silver-copper over tin over nickel over phos bronze. Other terminations available at additional cost.

Packaging:

  • C = 7″ machine ready reel. EIA-481 embossed plastic tape (500 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (2000 parts per full reel).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to C.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Typical Impedance

Typical Response

Schematics

PDLF4000/4500 PDLF3000/3500 PDLF2000/2500
ttdlf4s-(1).gif ttdlf3s-(2).gif ttdlf2s-(1).gif

Physical characteristics

pdlfd.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_w.gif
500 2000* 178/330 60/100 13 22,4 16,4 16 8 4 2 4,4 0,35
* Special order

General specification

Core Material:
Ferrite
Weight:
183 – 201 mg