Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Dual Inductor for
Class-D output filters

  • Designed for low distortion and best possible sound quality
  • AEC-Q200 Grade 1 (-40°C to +125°C)
  • Shielded SMT package with two coils
  • Very low magnetic coupling
  • Additional mounting pads provide excellent board adhesion
  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over copper terminations.
    Electroplated gold (<50 µin) over nickel over phos bronze (additional mounting pads)

SPECIFICATIONS


Part number1
Click to get parts
Max power (W)2 L ±10%3
(µH)
DCR
max4
(Ohms)
SRF
typ5
(MHz)
THD+N6 Isat (A)7 Irms (A)8
2 Ohm
load
4 Ohm
load
10%
drop
20%
drop
30%
drop
20°C
rise
40°C
rise
GA3416-CL_ 28 60 10.0 0.021 23.6 <0.1% 8.6 8.7 8.8 3.0 4.3
1When ordering, please specify termination and packaging codes: e.g. GA3416-CLD
  Termination: L = RoHS compliant tin-silver over copper (leads); gold over nickel over phos bronze (additional mounting pads.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: D = 13" reel, machine-ready 
EIA-481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Maximum power into specified load that causes a 40°C temperature rise. Measured at 1 kHz with a 14.4 Vdc supply for the 2-Ohm load and a 21 Vdc supply for the 4-Ohm load. Output Power table shows typical output conditions. Tested using TAS5414A evaluation board from Texas Instruments.
3 Inductance measured at 500 kHz, 0.5 Vrms, 0 Adc using an Agilent/HP 4284A impedance analyzer.
4 DCR measured on a micro-ohmmeter at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 SRF measured using Agilent/HP 8753D network analyzer.
6 Total harmonic distortion + noise measured at 23 W into a 2-Ohm or 4-Ohm load at 1 kHz with a 21 Vdc supply.
7 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
8 Irms: Current applied to both windings at the same time that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
9 Ambient temperature range: −40°C to +125°C with (40°C) Irms current
10 Storage temperature range: Component: −40°C to +165°C
Tape and reel packaging: −40°C to +80°C
11 Maximum part temperature: +165°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: September 13, 2017