Power Inductors

Coilcraft’s leading power inductor technology meets the demand for high switching frequencies and small overall solution size in shielded composite core and traditional ferrite core constructions. Our compact SMD power inductors achieve maximum energy storage and eliminate EMI in power supplies for automotive, industrial, and commercial electronics. The XGL family features the latest technology in ultra-small, ultra-efficient power inductors.

Shielded Inductors

See All

Magnetically shielded inductors minimize EMI while balancing small size with low DCR and high current ratings. Perfect as power chokes and for eliminating noise in power supplies in automotive, commercial, industrial, and high-reliability designs.

Unshielded Inductors

See All

Coilcraft unshielded power inductors with open magnetic constructions provide high saturation current ratings.  These are used for general-purpose power choke and power supply applications.

Coupled Inductors

See All

Coilcraft coupled inductors / transformers are magnetically shielded and feature low DC resistance, and tight coupling in 1:1, 1:N, and 1:1:1 turns ratios. Excellent for Flyback, SEPIC, Ćuk, and Zeta topologies.

Uncoupled Dual Inductors

See All

Our shielded uncoupled dual inductors operate independently without coupling effects, saving space by combining two inductors in a single package. Perfect for Class-D applications up to 100 Watts.

High Voltage Inductors

See All

Coilcraft high-voltage power inductors support the need for voltage-rated inductors in applications such as high-voltage DC-DC and AC-DC power supplies, industrial automation and control systems, home automation, appliances, and automotive, including electric vehicles (EVs).  See High Voltage Inductors