Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

1812DPS Series
Coupled Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)
  • Two balanced coupled inductors in a single package
  • Magnetically shielded
  • Only 0.150 inch (3.81 mm) high
  • Optimized for xDSL filtering applications
  • Custom versions available
  • RoHS Compliant. 260°C compatible. Gold over nickel over moly-manganese terminals.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


1812DPS-102ML_ 1.0 38 0.20 285 2400 2100
1812DPS-222ML_ 2.2 29 0.33 175 1500 1200
1812DPS-472ML_ 4.7 43 0.41 102 1500 1000
1812DPS-103ML_ 10 35 0.74 74 800 780
1812DPS-153ML_ 15 37 0.96 65 700 710
1812DPS-223ML_ 22 38 1.84 54 500 530
1812DPS-393ML_ 39 39 2.60 5.7 450 420
1812DPS-473ML_ 47 40 2.66 4.8 400 390
1 When ordering, please specify termination and packaging codes: e.g. 1812DPS-473MLC
  Termination: L = RoHS compliant gold over nickel over moly-manganese
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging:   C = 7" machine-ready reel
EIA-481 embossed plastic tape (600 parts per full reel).
B = Less than full reel
In tape but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
2 Inductance is per winding. Tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent.
3 Q measured at 1 MHz.
4 Isat: DC current at which the inductance drops 10% (typ.) from its value without current. Details
5 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
6 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current Derating curve
7 Storage temperature range: Component: –40°C to +140°C
T&R packaging: –40°C to +80°C
8 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
9 Electrical specifications at 25°C.
10 Temperature coefficient of inductance: +200 to +700 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: April 21, 2010