Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C519

Low Profile Chip Inductors

Designer's Kit, 0201CT 10% tolerance, Chip Inductors, RoHS, halogen-free
  • Inductance Range: 0.60 nH - 22 nH
  • No. of Values: 14 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $70.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C519 Refill

14 (20 of each)

0201CT (0603)  Low Profile Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (mA)
0201CT-0N6XKRW 20 0.60 10 35.2 60.0 700
0201CT-1N5XKRW 20 1.5 10 20.3 130 460
0201CT-2N4XKRW 20 2.4 10 15.8 130 470
0201CT-4N7XKRW 20 4.7 10 9.6 210 360
0201CT-5N1XKRW 20 5.1 10 9.2 330 290
0201CT-5N6XKRW 20 5.6 10 9.8 210 360
0201CT-6N2XKRW 20 6.2 10 8.7 210 360
0201CT-6N8XKRW 20 6.8 10 8.0 270 340
0201CT-7N5XKRW 20 7.5 10 7.9 500 290
0201CT-8N2XKRW 20 8.2 10 7.7 260 330
0201CT-9N1XKRW 20 9.1 10 6.8 395 270
0201CT-11NXKRW 20 11 10 6.8 480 250
0201CT-12NXKRW 20 12 10 6.2 460 250
0201CT-22NXKRW 20 22 10 4.5 925 170