Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C463

Coupled Inductors, Essential Values

Designer's Kit, Coupled Inductor Essential Values, RoHS
  • Inductance Range: 0.23 µH - 220 µH
  • Current Range: 210 mA - 21.8 A
  • No. of Values: 41 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $160.00
3 $154.08
5 $136.96
7 $119.84

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C463 Refill

41 (3 of each)

LPD3015 Series  Shielded Coupled Power Inductors

Product Units included Inductance
min (µH)
Isolation
Voltage (V)
DCR max (Ω) Irms (A)
LPD3015-391MRC 3 0.31 100 0.071 1.5
LPD3015-472MRC 3 3.8 100 0.50 0.54
LPD3015-103MRC 3 8.0 100 1.0 0.38
LPD3015-223MRC 3 18 100 1.9 0.28
LPD3015-104MRC 3 80 100 8.5 0.13

LPD4012 Series  Shielded Coupled Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
LPD4012-331NRC 3 0.33 30 255 0.042 5.6
LPD4012-472MRC 3 4.7 20 39.0 0.50 1.9
LPD4012-103MRC 3 10 20 25.0 0.75 1.1
LPD4012-223MRC 3 22 20 15.0 1.6 0.84
LPD4012-104MRC 3 100 20 6.1 4.8 0.29

LPD5030 Series  Shielded Coupled Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
LPD5030-571NRC 3 0.57 30 233 0.031 6.0
LPD5030-472MRC 3 4.7 20 49.0 0.11 2.2
LPD5030-103MRC 3 10 20 28.0 0.21 1.2
LPD5030-223MRC 3 22 20 17.0 0.45 0.98
LPD5030-104MRC 3 100 20 8.4 1.8 0.56

LPD6235 Series  Shielded Coupled Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
LPD6235-103MRC 3 10 20 27.0 0.16 2.8
LPD6235-223MRC 3 22 20 15.0 0.30 1.7
LPD6235-104MRC 3 100 20 7.0 1.2 0.74

LPD5030V Series  Miniature High-Isolation Transformers

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
LPD5030V-472MRC 3 4.7 20 55.0 0.32 1.9
LPD5030V-103MRC 3 10 20 37.1 0.49 1.3
LPD5030V-333MRC 3 33 20 19.2 0.90 0.67
LPD5030V-224MRC 3 220 20 6.5 5.3 0.24

MSD1260 Series  Shielded Coupled Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
MSD1260-472MLD 3 4.7 20 32.0 0.036 10.3
MSD1260-103MLD 3 10 20 22.0 0.060 7.4
MSD1260-223MLD 3 22 20 15.0 0.12 5.0
MSD1260-104MLD 3 100 20 5.0 0.32 2.2

MSD1278 Series  Shielded Coupled Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
MSD1278-472MLD 3 4.7 20 32.0 0.038 14.9
MSD1278-103MLD 3 10 20 16.5 0.058 10.5
MSD1278-223MLD 3 22 20 9.0 0.096 6.8
MSD1278-104MLD 3 100 20 3.6 0.30 3.4

MSD1514 Series  Shielded Coupled Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
MSD1514-472MED 2 4.7 20 25.0 0.014 23.7
MSD1514-103MED 2 10 20 16.5 0.018 16.2
MSD1514-223MED 2 22 20 10.0 0.036 11.0
MSD1514-104KED 2 100 10 3.8 0.13 5.2

MSD1583 Series  Shielded Coupled Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
MSD1583-103MED 3 10 20 16.0 0.031 14.5
MSD1583-223MED 3 22 20 10.5 0.065 9.8
MSD1583-104KED 3 100 10 5.1 0.26 4.6

MSD7342 Series  Shielded Coupled Power Inductors

Product Units included Inductance (µH) Tolerance (%) SRF (MHz) DCR (Ω) Isat (A)
MSD7342-472MLC 3 4.7 20 35.0 0.051 4.6
MSD7342-103MLC 3 10 20 22.0 0.10 3.0
MSD7342-223MLC 3 22 20 13.5 0.22 2.1
MSD7342-104MLC 3 100 20 5.5 0.77 0.98