Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C400

Shielded Coupled Inductors

Designer's Kit, MSD1278 power inductors, RoHS
  • Inductance Range: 4.7 µH - 1000 µH
  • Current Range: 1.1 A - 14.9 A
  • No. of Values: 29 (3 of each)
  • Packaging: Acrylic Case
  • Mount: SMD
Buy Now:
Count Unit price
1 $95.00
3 $92.00
5 $82.00
7 $72.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C400 Refill

29 (3 of each)

MSD1278 Series  Shielded Coupled Power Inductors

Product Units included Inductance
min (µH)
Isolation
Voltage (V)
DCR max (Ω) Irms (A)
MSD1278-472MLD 3 3.8 500 0.038 3.2
MSD1278-562MLD 3 4.5 500 0.046 2.9
MSD1278-682MLD 3 5.4 500 0.048 2.8
MSD1278-822MLD 3 6.6 500 0.050 2.8
MSD1278-103MLD 3 8.0 500 0.058 2.6
MSD1278-123MLD 3 9.6 500 0.062 2.5
MSD1278-153MLD 3 12 500 0.072 2.3
MSD1278-183MLD 3 14 500 0.080 2.2
MSD1278-223MLD 3 18 500 0.096 2.0
MSD1278-273MLD 3 22 500 0.12 1.8
MSD1278-333MLD 3 26 500 0.15 1.6
MSD1278-393MLD 3 31 500 0.16 1.5
MSD1278-473MLD 3 38 500 0.18 1.5
MSD1278-563MLD 3 45 500 0.19 1.4
MSD1278-683MLD 3 54 500 0.21 1.4
MSD1278-823MLD 3 66 500 0.28 1.2
MSD1278-104MLD 3 80 500 0.30 1.1
MSD1278-124KLD 3 108 500 0.41 0.96
MSD1278-154KLD 3 135 500 0.46 0.91
MSD1278-184KLD 3 162 500 0.51 0.86
MSD1278-224KLD 3 198 500 0.69 0.74
MSD1278-274KLD 3 243 500 0.90 0.65
MSD1278-334KLD 3 297 500 1.0 0.61
MSD1278-394KLD 3 351 500 1.1 0.58
MSD1278-474KLD 3 423 500 1.4 0.50
MSD1278-564KLD 3 504 500 1.7 0.47
MSD1278-684KLD 3 612 500 2.3 0.41
MSD1278-824KLD 3 738 500 2.6 0.39
MSD1278-105KLD 3 900 500 2.8 0.37